??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2948924 - EMG 10-OE-110DC/ 48DC/100
Bill of material
PHOENIX CONTACT 2948924
MANUID
Product number of the Manufacturer
2948924
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Input solid-state relay, with LED and protective circuit in input and output circuits, input: 110 V DC, output: 4 - 48 V DC/max. 100 mA
MANUTYPEDESC
Manufacturer Type Description
EMG 10-OE-110DC/ 48DC/100
PREVIEW
Preview
INTNO
International product number
4017918083595
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.039 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
48 V
AAF692
min. output voltage
4 V
AAF704
min. primary voltage range
88 V
AAB460
Rated operating current Ie
0.100 A
AAF703
max. input voltage
132 V
AAO663
GTIN
4017918083595
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Input solid-state relay, with LED and protective circuit in input and output circuits, input: 110 V DC, output: 4 - 48 V DC/max. 100 mA
AAO057
Product type
EMG 10-OE-110DC/ 48DC/100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink