??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
295410 - LK-RD 100R-1-ST-VLI
Bill of material
295410
LK_RD_100R_1_ST_VLI
LK-RD 100R-1-ST-VLI
MANUID
Article number of the manufacturer
295410
DESCSHORT
Short description
LK-RD 100R-1-ST-VLI
EAN
4047526295417
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
30 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
100 kg
HEIGHT
Total height
130 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
1.419 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
grey
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
56 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no