??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2954280 - EMG 17-OV-230AC/240AC/3
Bill of material
PHOENIX CONTACT 2954280
MANUID
Product number of the Manufacturer
2954280
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 230 V AC, output: 48 - 280 V AC/max. 3 A
MANUTYPEDESC
Manufacturer Type Description
EMG 17-OV-230AC/240AC/3
PREVIEW
Preview
AAP798
Application standards
IEC 60664, EN 50178
BAB392
certificate/approval
EAC
AAF040
net weight
0.089 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
AC
AAF691
max. output voltage
280 V
AAF692
min. output voltage
48 V
AAF704
min. primary voltage range
184 V
AAB460
Rated operating current Ie
3 A
BAB968
Output voltage type
AC
AAF703
max. input voltage
276 V
AAO663
GTIN
4017918084943
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 230 V AC, output: 48 - 280 V AC/max. 3 A
AAO057
Product type
EMG 17-OV-230AC/240AC/3
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918084943
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink