??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2961749 - DEK-OV- 12DC/ 24DC/ 10
Bill of material
PHOENIX CONTACT 2961749
MANUID
Product number of the Manufacturer
2961749
DESCSHORT
Short Description
Solid-state relay terminal block
DESCLONG
Long Description
Power solid-state relay terminal block, input: DC voltage, output: DC voltage, input voltage: 12 V DC
MANUTYPEDESC
Manufacturer Type Description
DEK-OV- 12DC/ 24DC/ 10
PREVIEW
Preview
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.025 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
30 V
AAF692
min. output voltage
5 V
AAF704
min. primary voltage range
9.600 V
AAB460
Rated operating current Ie
10 A
AAF703
max. input voltage
14.400 V
AAO663
GTIN
4017918927943
AAW338
Manufacturer product designation
Solid-state relay terminal block
AAU734
Manufacturer product description
Power solid-state relay terminal block, input: DC voltage, output: DC voltage, input voltage: 12 V DC
AAO057
Product type
DEK-OV- 12DC/ 24DC/ 10
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918927943
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink