??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2964296 - DEK-OV- 24DC/ 24DC/ 3/AKT
Bill of material
PHOENIX CONTACT 2964296
MANUID
Product number of the Manufacturer
2964296
DESCSHORT
Short Description
Solid-state relay terminal block
DESCLONG
Long Description
Power solid-state relay terminal block for actuator, input: 24 V DC, output: 3 - 30 V DC/3 A, terminal block width: 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
DEK-OV- 24DC/ 24DC/ 3/AKT
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.170 W
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.021 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
30 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
3 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918104191
AAW338
Manufacturer product designation
Solid-state relay terminal block
AAU734
Manufacturer product description
Power solid-state relay terminal block for actuator, input: 24 V DC, output: 3 - 30 V DC/3 A, terminal block width: 6.2 mm
AAO057
Product type
DEK-OV- 24DC/ 24DC/ 3/AKT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918104191
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink