??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2964542 - DEK-OE- 5DC/ 5DC/100KHZ-G
Bill of material
PHOENIX CONTACT 2964542
MANUID
Product number of the Manufacturer
2964542
DESCSHORT
Short Description
Solid-state relay terminal block
DESCLONG
Long Description
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 4 - 18 V DC/50 mA
MANUTYPEDESC
Manufacturer Type Description
DEK-OE- 5DC/ 5DC/100KHZ-G
PREVIEW
Preview
INTNO
International product number
4017918131005
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
EAC
AAF040
net weight
0.0219 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
18 V
AAF692
min. output voltage
4 V
AAF704
min. primary voltage range
2.500 V
AAB460
Rated operating current Ie
0.050 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
6 V
AAO663
GTIN
4017918131005
AAW338
Manufacturer product designation
Solid-state relay terminal block
AAU734
Manufacturer product description
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 4 - 18 V DC/50 mA
AAO057
Product type
DEK-OE- 5DC/ 5DC/100KHZ-G
AAY811
URI of the product
http://www.phoenixcontact.com/product/2964542
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink