??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2967992 - OPT- 5DC/ 48DC/100
Bill of material
PHOENIX CONTACT 2967992
MANUID
Product number of the Manufacturer
2967992
DESCSHORT
Short Description
Miniature solid-state relay
DESCLONG
Long Description
Plug-in miniature solid-state relay, input solid-state relay, 1 N/O contact, input voltage: 5 V DC
MANUTYPEDESC
Manufacturer Type Description
OPT- 5DC/ 48DC/100
PREVIEW
Preview
INTNO
International product number
4017918820749
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
0.020 W
AAP798
Application standards
IEC 60664, EN 50178
BAB392
certificate/approval
EAC
AAF040
net weight
0.0049 kg
BAD391
LED display present
No
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
48 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
4 V
AAB460
Rated operating current Ie
0.100 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
6 V
AAO663
GTIN
4017918820749
AAW338
Manufacturer product designation
Miniature solid-state relay
AAU734
Manufacturer product description
Plug-in miniature solid-state relay, input solid-state relay, 1 N/O contact, input voltage: 5 V DC
AAO057
Product type
OPT- 5DC/ 48DC/100
AAY811
URI of the product
http://www.phoenixcontact.com/product/2967992
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink