??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2980704 - PLC-OSC-220DC/300DC/ 1
Bill of material
PHOENIX CONTACT 2980704
MANUID
Product number of the Manufacturer
2980704
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE, integrated solid-state relay, with screw connection, for mounting on NS 35/7,5 DIN rails, input: 220 V DC, output: 12 - 300 V DC/1 A
MANUTYPEDESC
Manufacturer Type Description
PLC-OSC-220DC/300DC/ 1
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.660 W
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.035 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
300 V
AAF692
min. output voltage
12 V
AAF704
min. primary voltage range
176 V
AAB460
Rated operating current Ie
1 A
AAF703
max. input voltage
264 V
AAO663
GTIN
4046356051446
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE, integrated solid-state relay, with screw connection, for mounting on NS 35/7,5 DIN rails, input: 220 V DC, output: 12 - 300 V DC/1 A
AAO057
Product type
PLC-OSC-220DC/300DC/ 1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356051446
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink