??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2982100 - OPT-24DC/ 24DC/ 5
Bill of material
PHOENIX CONTACT 2982100
MANUID
Product number of the Manufacturer
2982100
DESCSHORT
Short Description
Miniature solid-state relay
DESCLONG
Long Description
Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/5 A
MANUTYPEDESC
Manufacturer Type Description
OPT-24DC/ 24DC/ 5
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.170 W
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.012 kg
BAD391
LED display present
No
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
33 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
5 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918937492
AAW338
Manufacturer product designation
Miniature solid-state relay
AAU734
Manufacturer product description
Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/5 A
AAO057
Product type
OPT-24DC/ 24DC/ 5
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918937492
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink