??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2982647 - OV-24DC/ 60DC/4
Bill of material
PHOENIX CONTACT 2982647
MANUID
Product number of the Manufacturer
2982647
DESCSHORT
Short Description
Semi-conductor relay
DESCLONG
Long Description
Solid-state relay, for signal amplification and isolation of the control and load circuits, can be plugged in the solderable plug-in bases SIM-AMS or with PCB connection for mounting directly onto the PCB, input: 4.25-32 V DC, output: 1-60 V DC/4 A
MANUTYPEDESC
Manufacturer Type Description
OV-24DC/ 60DC/4
PREVIEW
Preview
INTNO
International product number
4046356131971
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 55011
AAF040
net weight
0.024 kg
BAD391
LED display present
No
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
60 V
AAF692
min. output voltage
1 V
AAF704
min. primary voltage range
4.250 V
AAB460
Rated operating current Ie
4 A
AAF703
max. input voltage
32 V
AAO663
GTIN
4046356131971
AAW338
Manufacturer product designation
Semi-conductor relay
AAU734
Manufacturer product description
Solid-state relay, for signal amplification and isolation of the control and load circuits, can be plugged in the solderable plug-in bases SIM-AMS or with PCB connection for mounting directly onto the PCB, input: 4.25-32 V DC, output: 1-60 V DC/4 A
AAO057
Product type
OV-24DC/ 60DC/4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85362010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink