??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2982728 - PLC-OSC- 24DC/TTL
Bill of material
PHOENIX CONTACT 2982728
MANUID
Product number of the Manufacturer
2982728
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC solid-state relay with screw connection, for mounting on DIN rail NS 35/7.5, input: 24 V DC, output: TTL (5 V DC)
MANUTYPEDESC
Manufacturer Type Description
PLC-OSC- 24DC/TTL
PREVIEW
Preview
INTNO
International product number
4046356170604
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
0.080 W
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
EAC
AAF040
net weight
0.030 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
6 V
AAF692
min. output voltage
4.500 V
AAB460
Rated operating current Ie
0.050 A
BAB968
Output voltage type
DC
AAO663
GTIN
4046356170604
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC solid-state relay with screw connection, for mounting on DIN rail NS 35/7.5, input: 24 V DC, output: TTL (5 V DC)
AAO057
Product type
PLC-OSC- 24DC/TTL
AAY811
URI of the product
http://www.phoenixcontact.com/product/2982728
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink