??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
2GT-A - Timing pulleys
Bill of material
LE-AW262GT040-A-H5
BW
Belt width
A
5.0 mm
W
8.3 mm
L
16.0 mm
WM
Wheel material
FM
Flange material
6061
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
P
mm
N
mm
M
0 mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm