카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
2HB10G0N0150-038N001A0A00
Thomson Linear
Linear Motion Systems
2HB AccuSlide Linear Units
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{thomsonlinear/linear_motion_systems/2hb/2hb_asmtab.prj},{NB=2HB10G0N0150-038N001A0A00},{TU=2HB10 = 2HB10 unit},{TUPN=2HB10},{STALG='G0','G0 = 16mm, 5mm, preloaded','H0','H0 = 16mm, 10mm, preloaded'},{ST=G0},{ED=N},{OL=150},{YD=38.0},{BOPT=N},{MFID=1},{BGSCOPT=A},{BROPT=0},{PCOPT=A},{HOPT=0},{SSOPT=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Thomson Linear
Description
2HB AccuSlide Linear Units - Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
Bill of material
2HB10G0N0150-038N001A0A00
PN
Part Number
2HB10G0N0150-038N001A0A00
2HB10G0N0150-038N001A0A00
TU
Type of unit
2HB10 = 2HB10 unit
2HB10 = 2HB10 unit
ST
Screw type diameter lead and nut type
G0 = 16mm, 5mm, preloaded
H0 = 16mm, 10mm, preloaded
G0 = 16mm, 5mm, preloaded
H0 = 16mm, 10mm, preloaded
ED
Engineering Designate
N = no engineering required (standard INCH)
E = engineering required (special metric)
N = no engineering required (standard INCH)
E = engineering required (special metric)
OL
Order Length
YD
Y-distance
BOPT
Brake Option
N = no brake
B = brake
N = no brake
B = brake
MFID
Motor flange ID
001
002
011
012
017
018
030
040
042
043
044
046
098
099
100
104
105
107
108
110
114
119
121
122
123
128
129
131
132
195
197
198
200
206
228
230
231
232
240
251
256
257
260
261
266
267
268
275
279
280
282
291
295
315
316
318
320
325
327
329
332
333
345
361
363
366
371
372
373
377
378
379
385
389
398
399
405
406
409
410
411
417
424
431
443
448
451
455
458
471
472
475
479
487
493
499
509
517
538
541
548
552
555
560
569
583
618
RAD
001
002
011
012
017
018
030
040
042
043
044
046
098
099
100
104
105
107
108
110
114
119
121
122
123
128
129
131
132
195
197
198
200
206
228
230
231
232
240
251
256
257
260
261
266
267
268
275
279
280
282
291
295
315
316
318
320
325
327
329
332
333
345
361
363
366
371
372
373
377
378
379
385
389
398
399
405
406
409
410
411
417
424
431
443
448
451
455
458
471
472
475
479
487
493
499
509
517
538
541
548
552
555
560
569
583
618
RAD
BGSCOPT
Ball guide shaft coating option
A = standard, 60 Case
B = stainless steel (440C)
C = chrome plated
E = armoloy
A = standard, 60 Case
B = stainless steel (440C)
C = chrome plated
E = armoloy
BROPT
Bearing option
0 = standard
1 = corrosion resistance
0 = standard
1 = corrosion resistance
PCOPT
Profile cover option
A = none
B = bellows (bellows will reduce stroke length app. 28%)
C = shrouds
A = none
B = bellows (bellows will reduce stroke length app. 28%)
C = shrouds
HOPT
Hardware option
0 = alloy plated
1 = stainless steel
0 = alloy plated
1 = stainless steel
SSOPT
Home and end of stroke sensor option
0 = no sensors
1 = home sensor, NPN type
2 = ends of stroke sensor, NPN type
3 = home and end of stroke sensors, NPN type
4 = home sensors, PNP type
5 = end of stroke sensors, PNP type
6 = home and end of stroke sensors, PNP type
0 = no sensors
1 = home sensor, NPN type
2 = ends of stroke sensor, NPN type
3 = home and end of stroke sensors, NPN type
4 = home sensors, PNP type
5 = end of stroke sensors, PNP type
6 = home and end of stroke sensors, PNP type