您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
italiano
日本語
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
2W15015A
AirTAC
Pneumatic equipment
Valves
2/2 Way Solenoid Valve
2W Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{airtac/pneumatic_equipment/valves/2_2_way_solenoid/2w_series/2w150_asmtab.prj},{NB=2W15015A},{PORT=15},{VOLTAGE=A},{TYPE=},{THREAD=},{INFO=PDF Catalogues},{JPOOL=15015},{B=65},{C=107.0},{D=70},{E=77.0},{F=8},{G=6.4},{H=30.5},{I=36.5},{J=PT1/2},{JM=20.955},{K=46},{Z1=27.000},{Z2=27.400},{Z3=19.400},{Z4=15.500},{Z5=41.000},{Z6=46.000},{Z7=35.000},{Z8=31.600},{PPATH=2w150/../2w150/assemblies/2w150_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
AirTAC
Description
2W150,2W200,W250 - Fluid control valve(Innernally Piloted and Normally Closed)
Bill of material
2W15015A
MODEL
Ordering code
2W15015A
2W15015A
PORT
Port size
15
15
VOLTAGE
Voltage
AC220V
DC24V
AC110V
AC24V
DC12V
AC220V
DC24V
AC110V
AC24V
DC12V
V
TYPE
Electrical entry
Terminal type
Grommet type
Terminal type
Grommet type
THREAD
Thread type
PT
NPT
G
PT
NPT
G
A
52.5
mm
B
65
65
mm
C
107.0
107.0
mm
D
70
70
mm
E
77.0
77.0
mm
F
8
mm
G
6.4
mm
H
30.5
30.5
mm
I
36.5
36.5
mm
J
Port size
1/2"
1/2"
K
46
46
mm