??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-100159-0
Bill of material
3-100159-0
PN
Part Number
3-100159-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-100159-0
TEINTERNALDESCRIPTION
TE Internal Description
2MM HDR, 55 POS EXTN MOD
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFCOLUMNS
Number of Columns
11
NUMBEROFROWS
Number of Rows
5
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
NUMBEROFPOSITIONS
Number of Positions
55
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
DATARATEGBS
Data Rate
<=1 Gbs
CONTACTTYPE
Contact Type
Pin
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGMETHOD
Packaging Method
Tube