피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
3-103233-9
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors & Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/multiple_configuration_pcb_connectors/multiple_configuration_pcb_headers_and_receptacles/3_103233_9.prj},{NB=3-103233-9},{PN=3-103233-9},{NUMBEROFPOSITIONS=80},{NUMBEROFROWS=2},{DIELECTRICWITHSTANDINGVOLTAGEMAXVRMS=750},{CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN=30},{CONTACTCURRENTRATINGMAXA=3},{PACKAGINGQUANTITY=50},{SHA256=vJVOrDWorboc0fRXhn+dH/vOnrl28nrq9plT8yZLJis=},{INAME=32d1032332d9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-103233-9
Bill of material
3-103233-9
PN
Part Number
3-103233-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-103233-9
TEINTERNALDESCRIPTION
TE Internal Description
80 MODII HDR DRST UNSHRD APIN
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
HEADERTYPE
Header Type
Unshrouded
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
80
NUMBEROFROWS
Number of Rows
2
DIELECTRICWITHSTANDINGVOLTAGEMAXVRMS
Dielectric Withstanding Voltage Max
750
Vrms
POSTSIZE
Post Size
.64 mm [ .025 in ]
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30
uin
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3
A
MATINGPOSTLENGTHMM
Mating Post Length
8.13
mm
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
100 - 200
uin
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
6.35 mm [ .25 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
Without
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
PCBTHICKNESSRECOMMENDED
PCB Thickness
2.36 - 3.18 mm [ .093 - .125 in ]
Recommended
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 125
C
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
APPROVEDSTANDARDS
Approved Standards
CSA LR16455, UL E28476
PACKAGINGMETHOD
Packaging Method
Carton
PACKAGINGQUANTITY
Packaging Quantity
50