??
Catalog navigation
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
GAMPPER
Description
3.4 Quattro-iQ Plus
Bill of material
B661042.201-(200)-25
SA010ID04
Manufacturer name
Gampper GmbH
LOD
Level of Details
SA700ID26
Product name
Quattro-iQ, elektr. Druckunabhängige Change-Over Regelarmatur (14)
SA700ID28
nominal dimension
SA700ID30
nominal pressure
16
SA700ID06
kvs value
m³/h
SA700ID07
max. operating temperature TB
100 °C
SA700ID08
max. operating pressure(working pressure) ps
16 bar
SA200ID03
Body styles
six-way
SA300ID03
Body connection variants
Innengewinde-Innengewinde, Außengewinde-Außengewinde
SA400ID03
Body material
brass
SA450ID03
Surface
untreated
SA700ID04
Armarturentyp
Selbsttätiges druckunabhängiges Regelventil
SA700ID13
Presettable/insert
yes
SA700ID36
control characteristic of valve
none
SA700ID40
permitted media
Water
SA700ID41
Manual adjustment on the valve available
no
SA010ID06
Internet address of the manufacturer
www.gampper.de
SA810ID03
Manufacturer order number
SA810ID04
DATANORM number
SA810ID10
Description/supplementary text for the order number
SA010ID02
Blattnummer der Richtline
2