??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-582307-1
Bill of material
3-582307-1
PN
Part Number
3-582307-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-582307-1
TEINTERNALDESCRIPTION
TE Internal Description
47 AMP BLADE RCPT HSG
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
47
CONTACTTYPE
Contact Type
Blade
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Mounting Ears
HOUSINGCOLOR
Housing Color
Green
HOUSINGMATERIAL
Housing Material
Diallyl Phthalate
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch