??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
BELIMO EMEA
Description
3-way Stainless steel globe valve, Internal thread, PN 25
Bill of material
H315S-G
SA010ID04
Manufacturer name
Belimo
SA810ID03_O
Order number / Reference number
PREVIEW
Preview
LOD
Level of Geometry
SA810ID10
Description text
SA700ID28
Nominal size
SA700ID30
nominal pressure
25
SA700ID04
Valve assembly type
Regulators with actuator
SA700ID06
kvs value
m³/h
SA700ID26
Product description
SA700ID07
max. operating temperature
130 °C
SA700ID08
max. operating pressure
25 bar
SA700ID40
permitted media
Wasser mit Glykol bis max. 50% vol.
SA700ID41
Manual adjustment on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
50
SA200ID03
Body style
3-way
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
stainless steel
SA450ID03
Surface
nickel-plated
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories: Actuator