??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
30-3060, 30-3060-Black - T-Slotted Profile - 30 Series
Bill of material
30-3060-4000
PN
Part No.
30-3060-4000
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
SERIES
Series
30-3060
MAT
Material
6105-T5 Aluminum
W
Weight Per Meter
1.5060 kg/m
MIX
Moment of Inertia IX
19.5737 cm^4
MIY
Moment of Inertia IY
5.3856 cm^4
EA
Estimated Area
6.4932 cm^2