30-SY7140-5G-02
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SY
SY7000 5 Port Solenoid Valve
Single Unit
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sy/sy7000_old/single_unit/30_sy7_40_asmtab.prj},{NB=30-SY7140-5G-02},{UL=(30) Conforming to UL standard},{ACTUATION=1},{PILOT=},{COIL=},{VOLTAGE=5},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=02},{THREAD=},{PPATH=../30_sy7_40/assembly/30_sy7_40_asmsbl.prj},{OMSC=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
30-SY7_40 - UL Standard Compliant Base Mounted Valve/Single Unit
Bill of material
30-SY7140-5G-02
UL
UL standard
(30) Conforming to UL standard
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(02) 1/4 With sub-plate
(03) 3/8 With sub-plate
(02) 1/4 With sub-plate
(03) 3/8 With sub-plate
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
OMSC
Made to order
(-) None
(-X90) Main valve fluoro rubber
(-) None
(-X90) Main valve fluoro rubber
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant