3031-1030030-90-11-1
MAJR Products
EMI Ventilation Panels
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{majr/emi_panels/3000_asmtab.prj},{NB=3031-1030030-90-11-1},{STY=1},{GSK=1},{W=3.0},{L=3.0},{FIN=90},{HC=1},{GS=1},{T=1},{PPATH=3000_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAJR Products
Description
3000 Series - EMI/RFI Shielded Ventilation Panels
Bill of material
3031-1030030-90-11-1
PN
Part Number
3031-1030030-90-11-1
STY
Mounting Type
1 - Surface Mount with Through Holes (standard)
3 - Surface Mount with Through Holes, Strip in Groove
6 - Recess Mount with Through Holes, Strip in Groove
1 - Surface Mount with Through Holes (standard)
3 - Surface Mount with Through Holes, Strip in Groove
6 - Recess Mount with Through Holes, Strip in Groove
GSK
Gasket Configuration
1 - Gasket, one side (standard)
3 - Gasket, front and back
4 - Gasket Double Mesh, one side
5 - Gasket Double Mesh, front and back
1 - Gasket, one side (standard)
3 - Gasket, front and back
4 - Gasket Double Mesh, one side
5 - Gasket Double Mesh, front and back
W
Opening Width
인치
L
Opening Length
인치
FIN
Finish and Material
90 - Clear RoHS coating Over Aluminum
32 - Yellow Chromate Over Aluminum
42 - Tin Plate Over Aluminum
44 - Tin Plate Over Steel
90 - Clear RoHS coating Over Aluminum
32 - Yellow Chromate Over Aluminum
42 - Tin Plate Over Aluminum
44 - Tin Plate Over Steel
HC
Honeycomb Orientation
1 - Straight .125” Cell (standard)
2 - Slant .125” cell at 30°
3 - Slant .125” cell at 45°
4 - Slant .125” cell at 60°
1 - Straight .125” Cell (standard)
2 - Slant .125” cell at 30°
3 - Slant .125” cell at 45°
4 - Slant .125” cell at 60°
GS
Protective Grill
1 - No Diamond Grill (standard)
2 - Diamond Grill on Gasket Side
3 - Diamond Grill on Opposite of Gasket Side
4 - Diamond Grill Both Sides
1 - No Diamond Grill (standard)
2 - Diamond Grill on Gasket Side
3 - Diamond Grill on Opposite of Gasket Side
4 - Diamond Grill Both Sides
T
Honeycomb Thickness
1 - .50” Thick (standard)
2 - 1.00" Thick
1 - .50” Thick (standard)
2 - 1.00" Thick
BB
Overall Width
4.00
인치
AA
Overall Length
4.00
인치
C
1.750
인치
D
1.750
인치
F
0.00
인치
H
0.00
인치