??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
3003E/3004E/3005E
Bill of material
3003E-6C
MODEL
Model no.
PS
Port size
OPT1
Drain discharge
OPT2
Bowl material 1
OPT3
Bowl material 2
A
118 mm
C
50 mm
D
118 mm
E
200 mm
B
259.0 mm
INFOTEXT
infotext
Dimensions