您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
TTA-A2-WA-30-30-NP-E-E-PU
IAI
Table Top Robot
TTA Series
2 axis
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/table_top_robot/tta_series/2_axis/tta_a2_3030_asmtab.prj},{NB=TTA-A2-WA-30-30-NP-E-E-PU-_1(0_0)},{SS=TTA},{T=A2},{ENTYPE=WA},{SX=300},{XOR=},{SY=300},{YOR=},{SSLOT=NP},{ES1=E},{ES2=E},{CL=},{PCS=PU},{OS=},{OF=1},{OPT=},{POSX=0},{POSY=0},{PPATH=tta_a2_3030/tta_a2_3030_asmtpl.prj},{SSO=},{SPO=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
300x300 - TTA-A2-30-30
Bill of material
TTA-A2-WA-30-30-NP-E-E-PU
CNSORDERNO
Order number
TTA-A2-WA-30-30-NP-E-E-PU
T
Type
A2
A2G
A2SL
A2SH
A2SLG
A2SHG
A2
A2G
A2SL
A2SH
A2SLG
A2SHG
ENTYPE
Encoder type
Battery less abso
Incremental
Battery less abso
Incremental
SX
X Stroke
300
mm
XOR
X option : Reversed-home specification
No
Yes
No
Yes
SY
Y Stroke
300
mm
YOR
Y option : Reversed-home specification
No
Yes
No
Yes
SSLOT
Standard Slot
NPN
PNP
NPN
PNP
ES1
Extend slot 1
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherNet
EtherCAT
IA net
RS232C
RS485
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherNet
EtherCAT
IA net
RS232C
RS485
ES2
Extend slot 2
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherCAT
RS232C
RS485
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherCAT
RS232C
RS485
CL
I / O Cable length
No
2m
3m
5m
No
2m
3m
5m
PCS
Power Cable
only plug
Cable for AC100V (2m)
Cable for AC200V (2m)
only plug
Cable for AC100V (2m)
Cable for AC200V (2m)
OS
Option : Switch
No
Yes
No
Yes
OF
Option : Foot
No
4 brackets
No
4 brackets
OPT
Option : Y axis height & position
No
Height : Standard, Position : 90mm forward
Height : Standard, Position : 180mm forward
Height : +50mm, Position : Standard
Height : +50mm, Position : 90mm forward
Height : +50mm, Position : 180mm forward
Height : +100mm, Position : Standard
Height : +100mm, Position : 90mm forward
Height : +100mm, Position : 180mm forward
No
Height : Standard, Position : 90mm forward
Height : Standard, Position : 180mm forward
Height : +50mm, Position : Standard
Height : +50mm, Position : 90mm forward
Height : +50mm, Position : 180mm forward
Height : +100mm, Position : Standard
Height : +100mm, Position : 90mm forward
Height : +100mm, Position : 180mm forward
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
確定
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
確定
SSO
Side Slot Option
No
SLT
SLT0
No
SLT
SLT0
SPO
Side Plate Option
No
PTH (with Hole)
PTN (without Hole)
No
PTH (with Hole)
PTN (without Hole)