??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
302499 - CONNECTOR MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
Bill of material
A302499-1818
CODE
Code
A302499-1818
A
42 mm
CH
Hexagonal key
24 mm
B
12 mm
F
Thread
M18x1,5-6g
D
12 mm
F1
Thread
M18x1,5-6g