??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
302523 - CONNECTOR BARB HOSE - MALE BPS WITH ELASTOMER SEAL ISO 1179 PORTS
Bill of material
A302523-2533
CODE
Code
A302523-2533
A
62 mm
CH
Hexagonal key
41 mm
B
29,5 mm
F
Thread
G1"-11 A GAS
D
18 mm