??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
302554 - NON RETURN VALVE FROM MALE SAE J1926-2 WIT O.R. TO MALE ORFS ISO 8434-3
Bill of material
A302543-1622B
CODE
Code
A302543-1622B
A
71 mm
CH
Hexagonal key
36 mm
F
Thread
1"-14 UNS
CH1
Hexagonal key
32 mm
F1
Thread
7/8-14 UNF