??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
302576 - NON RETURN VALVE FROM MALE ORFS ISO 8434-3 TO BSPP MALE WITH ELASTOMER SEAL ISO 1179-2
Bill of material
A302576-2026A
CODE
Code
A302576-2026A
A
75 mm
CH
Hexagonal key
41 mm
F
Thread
1"3/16-12 UNF
CH1
Hexagonal key
46 mm
F1
Thread
G3/4-14 GAS