??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026900 - AB-SK 65-D
Bill of material
PHOENIX CONTACT 3026900
MANUID
Product number of the Manufacturer
3026900
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, Bracket for busbars, set every 20 cm, length: 150 mm, width: 8.2 mm, height: 150 mm, number of positions: 2, color: gray, mounting type: DIN rail mounting
MANUTYPEDESC
Manufacturer Type Description
AB-SK 65-D
PREVIEW
Preview
AAF040
net weight
0.027 kg
AAT080
Pole number
2
AAC099
Rail spacing
65 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4017918901851
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket, Bracket for busbars, set every 20 cm, length: 150 mm, width: 8.2 mm, number of positions: 2, color: gray
AAO057
Product type
AB-SK 65-D
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918901851
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink