??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
302895 - NON RETURN VALVE FROM METRIC MALE WITH O.R. SEAL ISO 6149 TO MALE ORFS ISO 8434-3
Bill of material
A302895-1622G10
CODE
Code
A302895-1622G10
A
65 mm
CH
Hexagonal key
30 mm
F
Thread
1"-14 UN
CH1
Hexagonal key
27 mm
F1
Thread
M22x1,5