??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
80/20
Description
3030-LITE, 3030-LITE-Black - T-Slotted Profile - 15 Series
Bill of material
3030-LITE-145
PN
Part No.
3030-LITE-145
SERIES
Series
3030-LITE
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
3.2411 lbs
MIX
Moment of Inertia IX
2.6959 Inch^4
MIY
Moment of Inertia IY
2.6959 Inch^4
EA
Estimated Area
2.7844 sqin