??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047345 - WS UT 6
Bill of material
PHOENIX CONTACT 3047345
MANUID
Product number of the Manufacturer
3047345
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, yellow/black, labeled: Lightning flash, mounting type: plug in, diameter: 0 mm
MANUTYPEDESC
Manufacturer Type Description
WS UT 6
PREVIEW
Preview
INTNO
International product number
4046356072823
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
8.130 mm
BAA020
height
25.200 mm
BAC140
Combustibility class
V0
BAA018
length
25.200 mm
AAZ233
Printing
Lightning flash
AAH043
type of delivery
Plate
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAO663
GTIN
4046356072823
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning sign for UT terminal blocks
AAO057
Product type
WS UT 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink