??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047361 - WS UT 10
Bill of material
PHOENIX CONTACT 3047361
MANUID
Product number of the Manufacturer
3047361
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, yellow/black, labeled: Lightning flash, mounting type: plug in, diameter: 0 mm
MANUTYPEDESC
Manufacturer Type Description
WS UT 10
PREVIEW
Preview
INTNO
International product number
4046356073950
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
10.200 mm
BAC140
Combustibility class
V0
BAA018
length
25.200 mm
AAZ233
Printing
Lightning flash
AAH043
type of delivery
Plate
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356073950
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning sign for UT terminal blocks
AAO057
Product type
WS UT 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink