??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047374 - WS UT 16
Bill of material
PHOENIX CONTACT 3047374
MANUID
Product number of the Manufacturer
3047374
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, yellow/black, labeled: Lightning flash, mounting type: plug in, diameter: 0 mm
MANUTYPEDESC
Manufacturer Type Description
WS UT 16
PREVIEW
Preview
INTNO
International product number
4046356073967
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
12 mm
BAA020
height
34 mm
BAC140
Combustibility class
V0
BAA018
length
34 mm
AAZ233
Printing
Lightning flash
AAH043
type of delivery
Plate
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAO663
GTIN
4046356073967
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning sign for UT terminal blocks
AAO057
Product type
WS UT 16
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink