??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NC Componenti
Description
3051220* - Head drive units - Head drive unit, direct drive
Bill of material
30512200
CODE
Code
DSCR
Description
LCN
Required chain length
840 mm
LGN
Required slide rail length
860 mm
GR
Size
305
MT
Three-phase motor
230-400 V; 50
FT
Max tensile force for POM chain
1250 N
PL
Linear mouvement per revolution of the pinion
402 mm
VP
Possible speed for POM chain
3-60 m/min
PS
Standard power rating
0,37 kW
MAT
Material
PE / Stainless steel 1.4401