??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062090 - AB-SK TOP
Bill of material
PHOENIX CONTACT 3062090
MANUID
Product number of the Manufacturer
3062090
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, Bracket for busbars, set every 20 cm, length: 102.4 mm, width: 5.2 mm, height: 102.4 mm, number of positions: 1, color: gray, mounting type: DIN rail mounting
MANUTYPEDESC
Manufacturer Type Description
AB-SK TOP
PREVIEW
Preview
AAF040
net weight
0.012 kg
AAT080
Pole number
1
AAC099
Rail spacing
65 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4046356592086
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket, Bracket for busbars, set every 20 cm, length: 102.4 mm, width: 5.2 mm, number of positions: 1, color: gray
AAO057
Product type
AB-SK TOP
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356592086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink