??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3074538 - UW 16-F
Bill of material
PHOENIX CONTACT 3074538
MANUID
Product number of the Manufacturer
3074538
DESCSHORT
Short Description
Flange cover
DESCLONG
Long Description
Flange, number of positions: 0, color: gray
MANUTYPEDESC
Manufacturer Type Description
UW 16-F
PREVIEW
Preview
INTNO
International product number
4046356421805
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAC487
material of insulation
Polyamide
BAA351
color
Grey
AAF040
net weight
0.006 kg
AAT080
Pole number
0
AAO663
GTIN
4046356421805
AAW338
Manufacturer product designation
Flange cover
AAU734
Manufacturer product description
Flange, number of positions: 0, color: gray
AAU731
Manufacturer product family
BF BEFESTIGUNGSFLANSCHE
AAO057
Product type
UW 16-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85472000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink