??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Maxon Motor
Description
310311
Bill of material
313872_GS12A3st
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
2678210972171
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
1.2 °
AXIAL_PLAY
axial play
0.02 - 0.12 mm
EXTENDED_TEMPERATURE_RANGE
extended temperature range
-40...+100 °C
GEARHEAD_LENGTH__L1_
gearhead length (l1)
16 mm
GEARHEAD_TYPE
gearhead type
GS
MASS_INERTIA
mass inertia
0.002 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
2 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
0.025 Nm
MAX__EFFICIENCY
max. efficiency
59 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
10 N
MAX__INTERMITTENT_TORQUE
max. intermittent torque
0.045 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
1 mm
MAX__RADIAL_LOAD
max. radial load
2 N, 6.5 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
0.08 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
0.14 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
5
OUTER_DIAMETER
outer diameter
12 mm
RADIAL_PLAY
radial play
max. 0.05 mm, 6 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-15...+100 °C
REDUCTION
reduction
371 1
VERSION
version
Standard version
WEIGHT
weight
9 g
NAME
name