slovenčina
English
310X RU 75 SKA
Rollenbau
Stainless Steel Castors
Series 310 XR up to max. 60 kg
310XR-TP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_310_xr/310xr_tp/310xr_tp_asmtab.prj},{NB=310X RU 75 SKA},{ORDERNO=310X RU 75 SKA},{ORD=310X},{NUM=75 SKA},{WHEEL=75 SKAK 8},{HW=24.000},{WDAB=76x24},{LC=45},{H=103.5},{TX=60.000},{PX=60.000},{HD=7},{SR=67.5},{WB=Ball bearing},{VERS=2},{V=1},{PPATH=310xr_tp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Rollenbau
Description
310X RÜ-V/SKA/TPKX - Swivel castor
Bill of material
310X RU 75 SKA
ORDERNO
Article-number
310X RÜ 75 SKA
310X RÜ 75 SKA
WDAB
Wheel-Ø A x width B
76x24
76x24
mm
LC
Load capacity
45
45
kg
H
Overall height H
103.5
103.5
mm
HD
Hole-Ø
7
mm
SR
Swivel radius
67.5
67.5
mm
WB
Wheel bearing
Ball bearing
Ball bearing