??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
315 Series - Kingpinless USA Made Dual Wheel Caster
Bill of material
315XS06201S
PN
Part Number
315XS06201S
SER
Series
315 Series
MO
Fastening Type
SIZE
Fastening Size
6-1/4'' x 4-1/2''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Moderate crown
TEMPR
Temperature Range
-45°F to +180°F
HARD
Hardness
65-75 Shore A
WB
Bearing Type
CAP
Capacity
1200 lbs.
BR
Brake Type
H
Mount Height
8 Inch
SL
Swivel Lead
1 9/16 Inch
R
Swivel Radius
4 9/16 Inch
SLO
Swivel Lock
TOE
Toe Guard