??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
316458-4
Bill of material
316458-4
PN
Part Number
316458-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
316458-4
TEINTERNALDESCRIPTION
TE Internal Description
HYBRID MINI DRAWER REC GND CON
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTLENGTH
Contact Length
24.5 mm [ .965 in ]
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.38 um [ 15 - 15 uin ]
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
.8 um [ 31.5 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
15 A
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
Wire Contact Termination Area Plating Material Thickness
200 - 500 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
12 mm [ .472 in ] Pitch
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.85 - 2.8 mm [ .073 - .11 in ]
WIRESIZEAWG
Wire Size
20 - 16 AWG
WIRESIZECMA
Wire Size
992.68 - 2802.41 CMA
WIRESIZEMM2
Wire Size
.503 - 1.419 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
COMPATIBLEWITHWIREMATERIALTYPE
Compatible With Wire Material Type
Copper
PACKAGINGQUANTITY
Packaging Quantity
4500
PACKAGINGMETHOD
Packaging Method
Reel
COMMENT
Comment
Housing PN X-316456-X, X-353369-X, X-353463-X