??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
319919-1
Bill of material
319919-1
PN
Part Number
319919-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
319919-1
TEINTERNALDESCRIPTION
TE Internal Description
2MM 28 POS, HEADER
GROUNDCOMPONENTTYPE
Ground Component Type
Grounding Contact
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEINTERFACETYPE
Backplane Interface Type
2mm HM
NUMBEROFCOLUMNS
Number of Columns
5
NUMBEROFROWS
Number of Rows
4
BACKPLANEARCHITECTURE
Backplane Architecture
Mezzanine
NUMBEROFPOSITIONS
Number of Positions
28
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
DATARATEGBS
Data Rate
<=1 Gbs
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Pin
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.7 A
FEEDTHROUGHPOSTLENGTHMM
Feedthrough Post Length
3.7 mm
CONTACTMATINGAREALENGTHMM
Contact Mating Area Length
13.45 mm
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarizing Peg
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
BACKPLANEMODULELENGTHMM
Backplane Module Length
7.88 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGQUANTITY
Packaging Quantity
65
PACKAGINGMETHOD
Packaging Method
Tube