??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
3206 PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-30661_LA-L
PN
Part No.
0230-30661_LA-L
MN
Model Number
3206
PRIM
Primary
214
SEC
Secondary
326-143TC
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Cal
BORE
Bore
1.438
DESCRIPTION
Description
3206 50/1 WR 48CZ 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500 Cal
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Cal
CD1
C.D.1
2.063 Cal
A
5.311 Cal
A1
3.635 Cal
B
2.124 Cal
B1
1.500 Cal
D
3.250 Cal
D1
2.437 Cal
E
8.085 Cal
G
48CZ Nema Frame
I
4.460 Cal
I2
4.342 Cal
N
4.350 Cal
N2
3.875 Cal
D4
4.4525 Cal
S
0.2200 Cal
T
3.780 Cal
T1
2.065 Cal
Z
4.0000 Cal
PP
6.880 Cal
RR
0.43975 Cal
SS
0.3125 Cal
TT
7.500 Cal
WW
10.140 Cal
XX
0.40625 Cal
YY
9.000 Cal
ZT
7.7800 Cal
U
1.43875 Cal
X
X Keyway
3/8 x 3/16 Cal
Y
3/8NC x 3/4 Cal
Q1
8.620 Cal
Q2
5.200 Cal
WTL
Wt.
0 Lbs