??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214053 - AB-PTI 4/3
Bill of material
PHOENIX CONTACT 3214053
MANUID
Product number of the Manufacturer
3214053
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, Bracket for busbars, set every 20 cm, length: 116 mm, width: 2.2 mm, height: 116 mm, number of positions: 1, color: blue
MANUTYPEDESC
Manufacturer Type Description
AB-PTI 4/3
PREVIEW
Preview
AAF040
net weight
0.005 kg
AAT080
Pole number
1
AAO663
GTIN
4055626042565
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket, Bracket for busbars, set every 20 cm, length: 116 mm, width: 2.2 mm, height: 46 mm, number of positions: 1, color: blue
AAO057
Product type
AB-PTI 4/3
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626042565
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink