??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
322-HCS5P2-600
Bill of material
3-1437514-1
PN
Part Number
3-1437514-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-1437514-1
TEINTERNALDESCRIPTION
TE Internal Description
322-HCS5P2-600=HOLTITE REEL AS
LEGSTYLE
Leg Style
Straight
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONTACTRESISTANCEMOHM
Contact Resistance
10 mOhm
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 MOhm
CONNECTORPROFILE
Connector Profile
Zero
CARRIERSTRIPMATERIAL
Carrier Strip Material
Mylar
FRAMESTYLE
Frame Style
Film Carrier, Open
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTFABRICATION
Contact Fabrication
Screw Machine
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
25 uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
SOCKETSTYLE
Socket Style
Standard
MATINGCONTACTTYPE
Mating Contact Type
Four-Fingered
SOCKETTYPE
Socket Type
DIP
CONTACTTYPE
Contact Type
Socket
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HEIGHTABOVEPCBOARD
Height Above PC Board
0 mm [ 0 in ]
ROWTOROWSPACING
Row-to-Row Spacing
15.24 mm [ .6 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
5000
PATTERNSPERREEL
Patterns Per Reel
1