??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240044 - C-FCI 6/M6
Bill of material
PHOENIX CONTACT 3240044
MANUID
Product number of the Manufacturer
3240044
DESCSHORT
Short Description
Fork-type cable lug
DESCLONG
Long Description
Fork-type cable lug, length: 30.3 mm, width: 12 mm, color: yellow
MANUTYPEDESC
Manufacturer Type Description
C-FCI 6/M6
PREVIEW
Preview
INTNO
International product number
4046356452618
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
Yes
AAG088
min. nominal cross section
4 mm^2
AAG085
max. nominal cross section
6 mm^2
AAG289
bolt dimension metric (M..)
M6
BAC388
Flange form
Fork-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356452618
AAW338
Manufacturer product designation
Fork-type cable lug
AAU734
Manufacturer product description
Fork-type cable lug, yellow, 4 - 6 mm², M6
AAO057
Product type
C-FCI 6/M6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink