??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240102 - C-RC 25/M10 DIN
Bill of material
PHOENIX CONTACT 3240102
MANUID
Product number of the Manufacturer
3240102
DESCSHORT
Short Description
Ring cable lug
DESCLONG
Long Description
Ring cable lug, non-insulated, 25 mm², M10
MANUTYPEDESC
Manufacturer Type Description
C-RC 25/M10 DIN
PREVIEW
Preview
INTNO
International product number
4046356453196
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
No
AAG085
max. nominal cross section
25 mm^2
AAG289
bolt dimension metric (M..)
M10
BAC388
Flange form
Ring-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356453196
AAW338
Manufacturer product designation
Ring cable lug
AAU734
Manufacturer product description
Ring cable lug, non-insulated, 25 mm², M10
AAO057
Product type
C-RC 25/M10 DIN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink