??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240117 - C-RC 70/M10 DIN
Bill of material
PHOENIX CONTACT 3240117
MANUID
Product number of the Manufacturer
3240117
DESCSHORT
Short Description
Ring cable lug
DESCLONG
Long Description
Ring cable lug, non-insulated, 70 mm², M10
MANUTYPEDESC
Manufacturer Type Description
C-RC 70/M10 DIN
PREVIEW
Preview
INTNO
International product number
4046356453349
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
No
AAG085
max. nominal cross section
70 mm^2
AAG289
bolt dimension metric (M..)
M10
BAC388
Flange form
Ring-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356453349
AAW338
Manufacturer product designation
Ring cable lug
AAU734
Manufacturer product description
Ring cable lug, non-insulated, 70 mm², M10
AAO057
Product type
C-RC 70/M10 DIN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink