??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240144 - C-FC 2,5/M4
Bill of material
PHOENIX CONTACT 3240144
MANUID
Product number of the Manufacturer
3240144
DESCSHORT
Short Description
Fork-type cable lug
DESCLONG
Long Description
Fork-type cable lug, non-insulated, 1.1 - 2.5 mm², M4
MANUTYPEDESC
Manufacturer Type Description
C-FC 2,5/M4
PREVIEW
Preview
INTNO
International product number
4046356453615
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
No
AAG088
min. nominal cross section
1.500 mm^2
AAG085
max. nominal cross section
2.500 mm^2
AAG289
bolt dimension metric (M..)
M4
BAC388
Flange form
Fork-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356453615
AAW338
Manufacturer product designation
Fork-type cable lug
AAU734
Manufacturer product description
Fork-type cable lug, non-insulated, 1.1 - 2.5 mm², M4
AAO057
Product type
C-FC 2,5/M4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink