??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240191 - CD 25X60
Bill of material
PHOENIX CONTACT 3240191
MANUID
Product number of the Manufacturer
3240191
DESCSHORT
Short Description
Cable duct
DESCLONG
Long Description
Cable duct, material: PVC, color: gray
MANUTYPEDESC
Manufacturer Type Description
CD 25X60
PREVIEW
Preview
INTNO
International product number
4046356459129
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
BAA018
length
2000 mm
BAF016
width
2000 mm
BAA020
height
25 mm
AAF040
net weight
0.6667 kg
BAD656
Without halogens
No
AAB597
flexible
No
BAD595
self-deleting
No
BAA931
Width of slit
6 mm
AAF980
useful cross section
836 mm^2
AAF977
type of side wall
slotted
AAF978
current leak stable
No
AAF979
cover present
No
AAF981
distance of slots
7.000 mm
AAO663
GTIN
4046356459129
AAW338
Manufacturer product designation
Cable duct
AAU734
Manufacturer product description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 25 mm, height: 60 mm, length: 2000 mm
AAO057
Product type
CD 25X60
AAY811
URI of the product
http://www.phoenixcontact.com/product/3240191
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
15
QUANTITYINT
Quantity Scale
15
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink